15.5.1 I/O Lines

Using the SUPC’s I/O lines requires the I/O pins to be configured.

All external I/O pins are powered by VDDIO. Level translators are used to interface between the externally supplied VDDIO and the internally regulated VDD_SC.

Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.