Supports Standard-Mode (100 kbit/s), Fast-Mode (400 kbit/s) and Fast-Mode Plus (1 Mbit/s)
4-Wire Operation Supported
Physical Interface Includes:
Slew-Rate Limited Outputs
Filtered Inputs
Client Operation:
Operation in all Sleep Modes
Wake-Up on Address Match
7-bit Address Match in Hardware
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.