19.7.4 Block Transfer Destination Address

The DSTADDR register offset is relative to (BASEADDR or WRBADDR) + Channel Number * 0x10.
Name: DSTADDR
Offset: 0x08
Reset: 0x00000000
Property: –

Bit 3130292827262524 
 DSTADDR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DSTADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DSTADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DSTADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – DSTADDR[31:0] Transfer Destination Address

This bit field holds the block transfer destination address.

When destination address incrementation is disabled (BTCTRL.DSTINC = 0), DSTADDR corresponds to the last beat transfer address in the block transfer.

When destination address incrementation is enabled (BTCTRL.DSTINC = 1), DSTADDR must be set to the ending address and calculated as follows:

If BTCTRL.STEPSEL = 1:

DSTADDR = DSTADDR START ⋅ BTCNT + BiB

If BTCTRL.STEPSEL = 0:

DSTADDR = DSTADDR START ⋅ BTCNT + BiB ⋅ 2 STEPSIZE

Where,

  • DSTADDRSTART is the destination address of the first beat transfer in the block transfer
  • BTCNT is the initial number of beats remaining in the block transfer
  • BiB is the configured number of bytes in a beat, as controlled by the BEATSIZE bit field.
  • STEPSIZE is the configured number of beats for each incrementation