4
Configurable Event Channels, where Each Channel Can:
Be connected to any event
generator
Provide a pure asynchronous,
resynchronized or synchronous path
62 Event Generators
22
Event Users
Configurable Edge Detector
Peripherals Can be Event Generators,
Event Users, or Both
SleepWalking and Interrupt Support for
Operation in Sleep Modes
Software Event Generation
Each Event User Can Choose Which
Channel to Respond to
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.