30.4.5 Debug Operation

When the CPU is halted in debug mode the SERCOM will continue normal operation. Setting the Debug Stop Mode bit in the Debug Control register (DBGCTRL.DBGSTOP) forces the SERCOM to halt operation when the CPU is halted in debug mode.