22.3.1 Signal Description
| Signal Name | Type | Description |
|---|---|---|
| WO[1:0] | Digital output | Waveform output |
| Digital input | Capture input |
Refer to the Pinout chapter for details on the pin mapping for this peripheral. One signal can be mapped on several pins.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.