14.6.1 Sleep Configuration

Name: SLEEPCFG
Offset: 0x04
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      SLEEPMODE[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – SLEEPMODE[2:0] Sleep Mode

Note: There is a small latency between the store instruction and actual writing of the SLEEPCFG register due to bridges. Software must verify that the SLEEPCFG register contains the intended value before executing the Wait For Interrupt (WFI) instruction.
ValueNameDescription
0x0 — Reserved
0x1 — Reserved
0x2 IDLE Idle sleep mode enabled
0x3 — Reserved
0x4 STANDBY Standby sleep mode enabled
Other — Reserved