18.4.4 Sleep Mode Operation
The DSU will continue to operate in any sleep mode in which its bus clocks are running.
Refer to the PM - Power Manager chapter for more information about sleep mode operation.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.