Jump to main content
36.1 Features
Two Individual Comparators
Hysteresis, on or off
Analog Comparator Outputs Available
on Pins
Flexible Comparator Input Selection:
6 positive pins
3 negative pins
Internal reference voltage
generator
Interrupt Generation on:
Rising edge
Falling edge
Both edges
Window Function Interrupt Generation
when:
Signal goes above window
Signal goes inside
window
Signal goes below window
Signal goes outside
window
Event Generation on:
Comparator output
Window function
inside/outside window
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.