24.4.5 Debug Operation

When the CPU is halted in debug mode, the EVSYS continues normal operation. If the EVSYS is configured in a way that requires periodic servicing by the CPU through interrupts or similar mechanisms, improper operation or data loss may occur during debugging.