18.6.24 CoreSight Component Identification 1

Name: CID1
Offset: 0x1FF4
Reset: 0x00000010
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CCLASS[3:0]PRMBL1[3:0] 
Access RRRRRRRR 
Reset 00010000 

Bits 7:4 – CCLASS[3:0] CoreSight Component Class

Always returns 0x1, which identifies this component as Arm CoreSight ROM table.

Bits 3:0 – PRMBL1[3:0] CoreSight Preamble 1

Always returns 0x0 when read.