26.5.2 Power Management

The NVMCTRL will continue to operate in any sleep mode where the selected source clock is running. The NVMCTRL’s interrupts can be used to wake the device from sleep modes. Refer to the PM - Power Manager chapter for details on the different sleep modes.