30.6.5 Interrupt Enable Set

Name: INTENSET
Offset: 0x16
Reset: 0x00
Property: PAC Write-Protection

This register allows the user to disable an interrupt without read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).

Bit 76543210 
 ERROR   SSLRXCTXCDRE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – ERROR Error Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will set the Error Interrupt Enable bit, which enables the Error interrupt.

ValueDescription
0 Error interrupt is disabled
1 Error interrupt is enabled

Bit 3 – SSL SPI Select Low Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will set the SPI Select Low Interrupt Enable bit, which enables the SPI Select Low interrupt.

ValueDescription
0 SPI Select Low interrupt is disabled
1 SPI Select Low interrupt is enabled

Bit 2 – RXC Receive Complete Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will set the Receive Complete Interrupt Enable bit, which enables the Receive Complete interrupt.

ValueDescription
0 Receive Complete interrupt is disabled
1 Receive Complete interrupt is enabled

Bit 1 – TXC Transmit Complete Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will set the Transmit Complete Interrupt Enable bit, which enables the Transmit Complete interrupt.

ValueDescription
0 Transmit Complete interrupt is disabled
1 Transmit Complete interrupt is enabled

Bit 0 – DRE Data Register Empty Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will set the Data Register Empty Interrupt Enable bit, which enables the Data Register Empty interrupt.

ValueDescription
0 Data Register Empty interrupt is disabled
1 Data Register Empty interrupt is enabled