11.4.4 Debug Operations
When the CPU is halted in debug mode, the MCLK continues normal operation. If the MCLK is configured to require periodic servicing by the CPU through interrupts or similar mechanisms, improper operation or data loss may occur during debugging.