18.4.5.1 Principle of Operation
The DSU monitors the SWCLK and RESET pins on the device to determine whether a debugger is connected and whether a debug session can be initiated. The DSU supports debugger detection during Reset (cold-plugging) and when the device is out of Reset (hot-plugging).