22.7.9 Waveform Generation Control
| Name: | WAVE |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WAVEGEN[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – WAVEGEN[1:0] Waveform Generation Mode
This bit field controls the waveform generation operation. It affects the top value, as shown in the Waveform Output Operations section. It also controls whether frequency or PWM waveform generation will be used. The waveform generation operations are explained in the Waveform Output Operations section.
| Value | Name | Description |
|---|---|---|
| 0x0 | NFRQ | Normal Frequency Generation mode |
| 0x1 | MFRQ | Match Frequency Generation mode |
| 0x2 | NPWM | Normal Pulse-Width Modulation mode |
| 0x3 | MPWM | Match Pulse-Width Modulation mode |