Device Integrity Check to Verify
Authenticity and Configuration
Device Lock to Prevent any External
Read/Write Access (Programming and Debugging Interface Disable - PDID)
Boot Failure Indication via I/O
Pin
Boot Interactive Mode (IMODE) for
Programming and Maintenance Operation With a Connected Debugger
Deterministic Boot Process: ROM Code
Executes Without Debugger Access Using a Dedicated Clock Source
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.