36.6.12 Comparator n Comparator ScalerName: COMP[n].COMPSCALEROffset: 0x48 + n*0x10 [n=0..1]Reset: 0x00000000Property: Local Write-ProtectionBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 VALUE[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 7:0 – VALUE[7:0] Scaled Reference Voltage This bit field controls the scaling factor for the reference voltage scaler.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 VALUE[7:0] Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000
Bits 7:0 – VALUE[7:0] Scaled Reference Voltage This bit field controls the scaling factor for the reference voltage scaler.