26.4.1 Initialization
This module is initialized in the boot ROM according to the configured fuses. If necessary, some settings can be changed by the application after the boot sequence.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.