6.5.1 Reference Documents

Aside from the data sheet, refer also to the following documents:

  • ARM®v6-M Architecture Reference Manual - ARM DDI 0419E
  • AMBA 3 AHB-Lite Protocol Specification v1.0 - ARM IHI 0033A
  • Debug Interface v5.2 Architecture Specification - IHI0031C
  • ARM® CoreSight™ Architecture Specification v3.0 - ARM IHI 0029E
  • CoreSight™ MTB-M0+ Technical Reference Manual - ARM DDI 0486B