28.1 Features
Interface for Configuring as One of the Following:
- Inter-Integrated Circuit (I2C) Two-wire Serial Interface
- Serial Peripheral Interface (SPI)
- Universal Synchronous/Asynchronous Receiver/Transmitter (USART)
- Single Transmit Buffer and Double Receive Buffer
- Baud Rate Generator
- Address Match/Mask Logic
- Operational in all Sleep Modes with an Internal Clock Source
- Can be used with DMA