36.6.7 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x2C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    WIN0  COMP1COMP0 
Access R/W R/W R/W  
Reset 000 

Bit 4 – WINn Window n Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set according to the Window n Interrupt Selection bit field in the Window Control register (WINCTRL.WINTSELn) and will generate an interrupt if INTENCLR/SET.WINn is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Window n interrupt flag.

Bits 0, 1 – COMPn Comparator n Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set according to the Interrupt Selection bit field in the Comparator n Comparator Control A register (COMP[n].COMPCTRLA.INTSEL) and will generate an interrupt if INTENCLR/SET.COMPn is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Comparator n interrupt flag.