13.3.1 Signal Description

SignalDescriptionType
XTAL32K1Analog Input32.768 kHz Crystal Oscillator input (XTAL mode)
Digital InputExternal Clock Generator input (EXTCLK mode)
XTAL32K2Analog Output32.768 kHz Crystal Oscillator output
Note:
  • The I/O lines are automatically selected when XOSC32K is enabled
  • When a pin is configured to be used as a clock or oscillator, the pull-up on that pin will be overridden and set to the disabled state. This affects XTAL32K1 and XTAL32K2.
  • The signal from the external crystal oscillator may affect the jitter of neighboring pads