5.4.1 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x1F | Reserved | |||||||||
| 0x20 | SERNUM0 | 7:0 | SERNUM0[7:0] | |||||||
| 15:8 | SERNUM0[15:8] | |||||||||
| 23:16 | SERNUM0[23:16] | |||||||||
| 31:24 | SERNUM0[31:24] | |||||||||
0x24 ... 0x27 | Reserved | |||||||||
| 0x28 | SERNUM1 | 7:0 | SERNUM1[7:0] | |||||||
| 15:8 | SERNUM1[15:8] | |||||||||
| 23:16 | SERNUM1[23:16] | |||||||||
| 31:24 | SERNUM1[31:24] | |||||||||
0x2C ... 0x2F | Reserved | |||||||||
| 0x30 | SERNUM2 | 7:0 | SERNUM2[7:0] | |||||||
| 15:8 | SERNUM2[15:8] | |||||||||
| 23:16 | SERNUM2[23:16] | |||||||||
| 31:24 | SERNUM2[31:24] | |||||||||
0x34 ... 0x37 | Reserved | |||||||||
| 0x38 | SERNUM3 | 7:0 | SERNUM3[7:0] | |||||||
| 15:8 | SERNUM3[15:8] | |||||||||
| 23:16 | SERNUM3[23:16] | |||||||||
| 31:24 | SERNUM3[31:24] | |||||||||