Issues a System Reset If the Watchdog
Timer Is Not Cleared Before Its Time-Out Period
Early Warning Interrupt Generation
Asynchronous Operation From Dedicated
Oscillator
Two Types of Operation:
Normal mode
Window mode
Selectable Time-Out Periods
From eight cycles to 16,384 cycles
in Normal mode
From 16 cycles to 32,768 cycles in
Window mode
Always-On Capability
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.