18.2 Overview

The Device Service Unit (DSU) provides multiple functions, including debugger access restrictions and Microchip device identification. The DSU is responsible for enabling, disabling, or restricting plugging detection and debugger access to the device. It also provides the Arm® CoreSight™ Debug ROM table and a communication mailbox for ROM services.