37.12 Peripheral QTouch® Controller (PTC) Electrical Specifications

Table 37-22. Peripheral QTouch Controller Electrical Specifications
Standard operating conditions: VDDIO = AVDD = 1.8V to 5.5V (Unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PTC_1CLOAD_SC(1)Self capacitance mode

(PTC channel Y0 - Y31)

Y0——58pFMaximum sensor load capacitance(1)
Yn-1———pF
Yn———pF
PTC_3CLOAD_MC(1)Mutual capacitance mode

(PTC channel Y0 - Y31)

——28pF
PTC_4AfPTC(2)PTC frequency——FCLK_55MHz
PTC_4BtwakeWake-up time———µs
PTC_5twakeSupply voltage2.5—5.5V
Note:
  1. Maximum capacitive load that the PTC circuitry can compensate on each channel.
  2. fPTC = GCLKPTC/PTC prescaler.