4.4.1 Functions

  • diag_result_t DIAG_CLK_Frequency (uint32_t clockFrequency, uint32_t referenceFrequency, uint8_t msec, uint8_t tolerance)

    Calculates and validates the frequency of the CPU clock using a reference SOSC for the diag_clk_frequency.