1 What is the CPU PLIB Driver?
The AVR CPU can access memories, perform calculations, control peripherals, execute instructions from the program memory, and handle interrupts. CPU module also provides run-time access to stack pointer limit setting through the API.