1.2 Kit Overview
The main purpose of this kit is to provide a complete demonstration of the smart card application. The extension kit will be used along with the SAM L22 Xplained Pro kit using a ISO7816 module on the SAM L22 chip. It has ID chip to store the board details to identify the extension board when seen from Atmel Studio.