1.1.2 Clear Command May Not Work Properly in Asynchronous Mode

When operating in asynchronous mode (CSYNC = 0), setting the Clear Command bit (CLR= 1) may not clear the Timer Counter register value.

Work around

Use the Universal Timer module in synchronous mode (CSYNC = 1) when Clear Command bit (CLR) is being used.

Affected Silicon Revisions

A2A2A3
X