1.10.1 The Op-Amp Self-Calibration Routine Does Not Work

The Op-Amp input offset voltage self-calibration routine does not work.

Work around

Manual calibration steps can be used to adjust the input offset voltage. See the 'OPA - Operational Amplifier' section in the device data sheet for manual calibration procedures.

Affected Silicon Revisions

A1A2A3
XX