1 What is the Low-Power Voltage Reference PLIB Driver?
The Low-Power Voltage Reference (VREFLP) module is is a voltage reference designed to be used in low-power or battery-powered applications where the reference is required to be highly accurate over voltage and temperature. The VREFLP module can be used as a reference by other peripherals.