2.1.1 Companion Material Objectives

  • anomaly-detection-mclv-48v-300w.X MPLABX project containing all the source code
    • knowledgepack ML Model and its application interface to the current project
    • mcc_generated_files All the peripheral code generated by MPLAB Code Configurator
      • motorBench Motor Control Application Framework (MCAF) code
  • datasets The CSV files with the values are captured for the different classes of events on the motor, which include normal (balanced) and unbalanced operations.
  • dv-workspace Contains MPLAB Data Visualizer profile JSON files. These files are used to load a predefined set of Variable Streamers for plotting values or configuring dashboard options for running the demo and displaying event classifications.
  • stl-files Includes 3D models for printing motor attachments compatible with the Hurst motor or the ACTBLF02. These attachments are designed to accommodate unbalanced loads.
  • demo_binaries Hex files ready to be programmed and tested using the specified board and motor control DIM.