Introduction
This application note describes how to implement an assembly language application on a Microchip ATtiny104 tinyAVR® 8-bit microcontroller using Atmel Studio 7 or IAR™. The source code is available for download from Atmel | START. An ATtiny104 Xplained Nano Kit is used to demonstrate the application.