9.1.1.1 RETLW Instruction
	
	The RETLW instruction can be used to provide access to tables of
			constants. The recommended way to create such a table is shown in the following
			example.
Accessing Table of Constants Using the
					RETLW Instruction
			
			constants
	BRW                     ;Add Index in W to
	                        ;program counter to
	                        ;select data
	RETLW DATA0             ;Index0 data
	RETLW DATA1             ;Index1 data
	RETLW DATA2
	RETLW DATA3
my_function
	;LOTS OF CODE....
	MOVLW		DATA_INDEX
	call constants
	;THE CONSTANT IS IN W
The BRW instruction eases the implementation of this type of
				table.