32.2 Standard Operating Conditions
The standard operating conditions for any device are defined as:
| Parameter | Condition |
|---|---|
| Operating Voltage: | VDDMIN ≤ VDD ≤ VDDMAX |
| Operating Temperature: | TAMIN ≤ TA ≤ TAMAX |
| Parameter | Ratings | |
|---|---|---|
| VDD — Operating Supply Voltage(1) | ||
| VDDMIN (FOSC ≤ 16 MHz) | +1.8V | |
| VDDMIN (FOSC ≤ 32 MHz) | +2.5V | |
| VDDMAX | +5.5V | |
| TA — Operating Ambient Temperature Range | ||
| Industrial Temperature | TA_MIN | -40°C |
| TA_MAX | +85°C | |
| Extended Temperature | TA_MIN | -40°C |
| TA_MAX | +125°C | |
|
Note:
| ||
Note:
- The shaded region indicates the permissible combinations of voltage and frequency.
- Refer to “External Clock/Oscillator Timing Requirements” section for each Oscillator mode’s supported frequencies.