24.5 EUSART Operation During Sleep
The EUSART will remain active during Sleep only in the Synchronous Client mode. All other modes require the system clock and therefore cannot generate the necessary signals to run the Transmit or Receive Shift registers during Sleep.
Synchronous Client mode uses an externally generated clock to run the Transmit and Receive Shift registers.