23.11 Register Definitions: PWM Control
Long bit name prefixes for the PWM peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| PWM3 | PWM3 |
| PWM4 | PWM4 |
Long bit name prefixes for the PWM peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| PWM3 | PWM3 |
| PWM4 | PWM4 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.