9.5.2 Overflow/Underflow Reset
If the STVREN bit is programmed to ‘1’, the device will be reset if the stack is
            PUSHed beyond the sixteenth level or POPed beyond the first level, setting the
            appropriate bits (STKOVF or STKUNF, respectively).