25.4.7 SSPxCON3
Note: 
            
- For daisy-chained SPI operation;
                  allows the user to ignore all except the last received byte. SSPOV is still set
                  when a new byte is received and BF = 1, but hardware continues to write the most recent byte to SSPxBUF.
| Name: | SSPxCON3 | 
| Offset: | 0x0192 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACKTIM | PCIE | SCIE | BOEN | SDAHT | SBCDE | AHEN | DHEN | ||
| Access | R/HS/HC | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – ACKTIM
| Value | Name | Description | 
|---|---|---|
| x | SPI or I2C Host | This bit is not used | 
| 1 | I2C Client and AHEN = 1or DHEN =1 | Eighth falling edge of SCL has occurred and the ACK/NACK state is Active | 
| 0 | I2C Client | ACK/NACK state is not Active. Transitions low on ninth rising edge of SCL. | 
Bit 6 – PCIE
| Value | Name | Description | 
|---|---|---|
| x | SPI or SSPM = 1111or1110 | This bit is not used | 
| 1 | SSPM ≠ 1111and SSPM ≠1110 | Enable interrupt on detection of Stop condition | 
| 0 | SSPM ≠ 1111and SSPM ≠1110 | Stop detection interrupts are disabled | 
Bit 5 – SCIE Start Condition Interrupt Enable bit
| Value | Name | Description | 
|---|---|---|
| x | SPI or SSPM = 1111or1110 | This bit is not used | 
| 1 | SSPM ≠ 1111and SSPM ≠1110 | Enable interrupt on detection of Start condition | 
| 0 | SSPM ≠ 1111and SSPM ≠1110 | Start detection interrupts are disabled | 
Bit 4 – BOEN
| Value | Name | Description | 
|---|---|---|
| 1 | SPI | SSPxBUF is updated every time a new data byte is available, ignoring the BF bit | 
| 0 | SPI | If a new byte is receive with BF set then SSPOV is set and SSPxBUF is not updated | 
| 1 | I2C | SSPxBUF is updated every time a new data byte is available, ignoring the SSPOV effect on updating the buffer | 
| 0 | I2C | SSPxBUF is only updated when SSPOV is clear | 
Bit 3 – SDAHT SDA Hold Time Selection bit
| Value | Name | Description | 
|---|---|---|
| x | SPI | Not used in SPI mode | 
| 1 | I2C | Minimum of 300 ns hold time on SDA after the falling edge of SCL | 
| 0 | I2C | Minimum of 100 ns hold time on SDA after the falling edge of SCL | 
Bit 2 – SBCDE Client Mode Bus Collision Detect Enable bit
Unused in Host mode.
| Value | Name | Description | 
|---|---|---|
| x | SPI or I2C Host | This bit is not used | 
| 1 | I2C Client | Bus Collision detection is enabled | 
| 0 | I2C Client | Bus Collision detection is not enabled | 
Bit 1 – AHEN Address Hold Enable bit
| Value | Name | Description | 
|---|---|---|
| x | SPI or I2C Host | This bit is not used | 
| 1 | I2C Client | Address hold is enabled. As a result, CKP is cleared after the eighth falling SCL edge of an address byte reception. Software must set the CKP bit to resume operation. | 
| 0 | I2C Client | Address hold is not enabled | 
Bit 0 – DHEN Data Hold Enable bit
| Value | Name | Description | 
|---|---|---|
| x | SPI or I2C Host | This bit is not used | 
| 1 | I2C Client | Data hold is enabled. As a result, CKP is cleared after the eighth falling SCL edge of a data byte reception. Software must set the CKP bit to resume operation. | 
| 0 | I2C Client | Data hold is not enabled |