11.1 Oscillator Module Overview
The oscillator module contains multiple clock sources and selection features that allow it to be used in a wide range of applications while maximizing performance and minimizing power consumption.
- External Clock (EC) oscillators
- High-Frequency Internal Oscillator (HFINTOSC)
- Low-Frequency Internal Oscillator (LFINTOSC)
- Analog-to-Digital Converter RC Oscillator (ADCRC)
- HFINTOSC Frequency Adjustment: Provides the ability to adjust the HFINTOSC frequency.
The Reset Oscillator (RSTOSC) Configuration bits determine the type of oscillator that will be used when the device runs after a Reset, including when the device is first powered up (see the table below).
| RSTOSC | SFR Reset Values | Clock Source | |
|---|---|---|---|
| COSC | OSCFRQ | ||
11 | 11 | 000 | EXTOSC per FEXTOSC |
10 | 10 | HFINTOSC @ 1 MHz | |
01 | 01 | LFINTOSC | |
00 | 00 | 101 | HFINTOSC @ 32 MHz |
- ECL: External Clock Low Power mode
- ECH: External Clock High Power mode
The ECH and ECL modes rely on an external logic-level signal as the device clock source. Each mode is optimized for a specific frequency range. The internal oscillator block produces both low-frequency and high-frequency clock signals, designated LFINTOSC and HFINTOSC, respectively. Multiple system operating frequencies may be derived from these clock sources.
Figure 11-1 illustrates a block diagram of the oscillator module.