8.1 Configuration Words
There are five Configuration Words that allow the user to select the device oscillator, Reset and memory protection options. These are implemented at addresses 0x8007 - 0x800B.
Note: The DEBUG bit in the Configuration
            Words is managed automatically by device development tools, including debuggers and
            programmers. For normal device operation, this bit needs to be maintained as a
               ‘
      1’.