10.12.3 PCON1
| Name: | PCON1 | 
| Offset: | 0x814 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MEMV | |||||||||
| Access | R/W/HC | ||||||||
| Reset | 1 | 
Bit 1 – MEMV Memory Violation Flag
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | No Memory
                  Violation Reset occurred or set to ‘ 1’ by
                  firmware | 
| 0 | A Memory
                  Violation Reset occurred (set to ‘ 0’ in hardware when a Memory
                  Violation occurs) |