Preface
Welcome to the Microchip AVR® Assembler.
The Assembler generates fixed code allocations, consequently no linking is necessary.
The AVR Assembler is the assembler formerly known as AVR Assembler 2 (AVRASM2). The former AVRASM distributed with AVR Studio® 4 has now been obsoleted and will not be distributed with current products.
For documentation on the instruction set of the AVR family of microcontrollers, refer to the 8-bit AVR Instruction Set Manual.