MCPF1525M06 Module Features

  • µPoL Module With Output Inductor Included
  • Small Size: 6.80 mm × 7.65 mm ×3.82 mm
  • Continuous 25A Load Capability
  • Wide Input Voltage Range: 4.5-16V
  • Adjustable Output Voltage: 0.6-1.8V
  • No External Compensation Required
  • Programmable Operation Using I2C and PMBus™
  • Enable Input, Programmable Undervoltage Lockout (UVLO) Circuit
  • Power Good Indicator
  • Built-in Protection Features
  • Operating Temperature From −40°C to +125°C
  • Lead-Free and Halogen-Free
  • Compliant with EU REACH and RoHS.