1 Known Issues for the MCC Melody I2C PLIB Driver v7.0.0
| Issue | Issue Title | Affected implementation(s) | Issue Description | Workaround |
|---|---|---|---|---|
| M8PD-6138 | For PIC18F I2C clients, the bus locks up at 75 kHz | Client Driver | PIC18F I2C bus locks up at 75 kHz due to mishandled interrupt and disabled clock stretching. | Increase clock speed till the bus lock up does not occur. |