4.4.3 Enumerations
enum diag_int_mon_status_t { DIAG_INT_ON, DIAG_INT_OFF }
Contains the constants to indicate if the interrupt is monitored or is ignored from monitoring. When failure is detected for any registered interrupt, the diagnostic test will stop monitoring that interrupt by assigning DIAG_INT_OFF to int_mon_status.