2.1.1 Module description
Contains data structures and API prototypes for Interrupt Frequency Test.
Figure 1: Unified Modeling Language (UML) Interface Diagram for Interrupt Frequency Test

Figure 2: UML Sequence Diagram for Interrupt Frequency test

Note:
Microchip Technology Inc. has followed development methods required by Functional Safety Standards and performed extensive validation and static testing to ensure that the code operates as intended. Any modification to the code can invalidate the results of Microchip's validation and testing.