2.3 SPI NOR Flash Boot
The ROM code can boot from SPI NOR Flash memories connected to any FLEXCOM interface that supports SPI, and if the SPI NOR Flash memories are compatible with either AT25, AT26 Serial Flash or AT45 DataFlash memories. Refer to the product data sheet, section “SPI Flash Boot” for more details.